<?xml version="1.0" encoding="utf-8"?>
<!DOCTYPE eagle SYSTEM "eagle.dtd">
<eagle version="6.2">
<drawing>
<settings>
<setting alwaysvectorfont="no"/>
<setting verticaltext="up"/>
</settings>
<grid distance="0.003125" unitdist="mic" unit="mm" style="lines" multiple="1" display="yes" altdistance="0.003125" altunitdist="mic" altunit="mm"/>
<layers>
<layer number="1" name="Top" color="4" fill="1" visible="yes" active="yes"/>
<layer number="16" name="Bottom" color="1" fill="1" visible="yes" active="yes"/>
<layer number="17" name="Pads" color="2" fill="1" visible="yes" active="yes"/>
<layer number="18" name="Vias" color="2" fill="1" visible="no" active="yes"/>
<layer number="19" name="Unrouted" color="6" fill="1" visible="no" active="yes"/>
<layer number="20" name="Dimension" color="15" fill="1" visible="yes" active="yes"/>
<layer number="21" name="tPlace" color="7" fill="1" visible="yes" active="yes"/>
<layer number="22" name="bPlace" color="7" fill="1" visible="no" active="yes"/>
<layer number="23" name="tOrigins" color="15" fill="1" visible="yes" active="yes"/>
<layer number="24" name="bOrigins" color="15" fill="1" visible="no" active="yes"/>
<layer number="25" name="tNames" color="7" fill="1" visible="yes" active="yes"/>
<layer number="26" name="bNames" color="7" fill="1" visible="no" active="yes"/>
<layer number="27" name="tValues" color="7" fill="1" visible="yes" active="yes"/>
<layer number="28" name="bValues" color="7" fill="1" visible="no" active="yes"/>
<layer number="29" name="tStop" color="7" fill="3" visible="no" active="yes"/>
<layer number="30" name="bStop" color="7" fill="6" visible="no" active="yes"/>
<layer number="31" name="tCream" color="7" fill="4" visible="no" active="yes"/>
<layer number="32" name="bCream" color="7" fill="5" visible="no" active="yes"/>
<layer number="33" name="tFinish" color="6" fill="3" visible="no" active="yes"/>
<layer number="34" name="bFinish" color="6" fill="6" visible="no" active="yes"/>
<layer number="35" name="tGlue" color="7" fill="4" visible="no" active="yes"/>
<layer number="36" name="bGlue" color="7" fill="5" visible="no" active="yes"/>
<layer number="37" name="tTest" color="7" fill="1" visible="no" active="yes"/>
<layer number="38" name="bTest" color="7" fill="1" visible="no" active="yes"/>
<layer number="39" name="tKeepout" color="4" fill="11" visible="no" active="yes"/>
<layer number="40" name="bKeepout" color="1" fill="11" visible="no" active="yes"/>
<layer number="41" name="tRestrict" color="4" fill="10" visible="no" active="yes"/>
<layer number="42" name="bRestrict" color="1" fill="10" visible="no" active="yes"/>
<layer number="43" name="vRestrict" color="2" fill="10" visible="no" active="yes"/>
<layer number="44" name="Drills" color="7" fill="1" visible="no" active="yes"/>
<layer number="45" name="Holes" color="7" fill="1" visible="yes" active="yes"/>
<layer number="46" name="Milling" color="3" fill="1" visible="yes" active="yes"/>
<layer number="47" name="Measures" color="7" fill="1" visible="no" active="yes"/>
<layer number="48" name="Document" color="7" fill="1" visible="no" active="yes"/>
<layer number="49" name="Reference" color="7" fill="1" visible="no" active="yes"/>
<layer number="51" name="tDocu" color="7" fill="1" visible="yes" active="yes"/>
<layer number="52" name="bDocu" color="7" fill="1" visible="no" active="yes"/>
<layer number="91" name="Nets" color="2" fill="1" visible="yes" active="yes"/>
<layer number="92" name="Busses" color="1" fill="1" visible="yes" active="yes"/>
<layer number="93" name="Pins" color="2" fill="1" visible="yes" active="yes"/>
<layer number="94" name="Symbols" color="4" fill="1" visible="yes" active="yes"/>
<layer number="95" name="Names" color="7" fill="1" visible="yes" active="yes"/>
<layer number="96" name="Values" color="7" fill="1" visible="yes" active="yes"/>
<layer number="97" name="Info" color="7" fill="1" visible="yes" active="yes"/>
<layer number="98" name="Guide" color="6" fill="1" visible="yes" active="yes"/>
<layer number="4" name="Route4" color="1" fill="4" visible="no" active="no"/>
<layer number="5" name="Route5" color="4" fill="4" visible="no" active="no"/>
<layer number="6" name="Route6" color="1" fill="8" visible="no" active="no"/>
<layer number="7" name="Route7" color="4" fill="8" visible="no" active="no"/>
<layer number="8" name="Route8" color="1" fill="2" visible="no" active="no"/>
<layer number="9" name="Route9" color="4" fill="2" visible="no" active="no"/>
<layer number="10" name="Route10" color="1" fill="7" visible="no" active="no"/>
<layer number="11" name="Route11" color="4" fill="7" visible="no" active="no"/>
<layer number="12" name="Route12" color="1" fill="5" visible="no" active="no"/>
<layer number="13" name="Route13" color="4" fill="5" visible="no" active="no"/>
<layer number="14" name="Route14" color="1" fill="6" visible="no" active="no"/>
<layer number="15" name="Route15" color="4" fill="6" visible="no" active="no"/>
<layer number="2" name="Route2" color="1" fill="3" visible="no" active="no"/>
<layer number="3" name="Route3" color="4" fill="3" visible="no" active="no"/>
</layers>
<library>
<description>&lt;b&gt;Connectors from LEMO&lt;/b&gt;&lt;p&gt;
&lt;author&gt;info@lemo.com&lt;/author&gt;</description>
<packages>
<package name="EEG.2K.332.CLN">
<description>&lt;b&gt;LEMO Connector&lt;/b&gt;&lt;p&gt;
Source: http://www.lemo.com/catalog/ROW/UK_English/unipole_multipole.pdf</description><text x="0" y="-16" size="1.27" layer="27">&gt;VALUE</text> 
<text x="0" y="15.13" size="1.27" layer="25">&gt;NAME</text>
<circle x="0" y="0" radius="12.5" width="0.2" layer="21"/>
<wire x1="-0.8" y1="12.95" x2="0.8" y2="12.95" width="0.2" layer="21"/>
<circle x="0" y="0" radius="14.5" width="0.1" layer="21"/>
<text x="-1.743" y="3.94" size="0.8" layer="21">1</text>
<text x="-2.943" y="3.476" size="0.8" layer="21">2</text>
<text x="-3.893" y="2.609" size="0.8" layer="21">3</text>
<text x="-4.466" y="1.458" size="0.8" layer="21">4</text>
<text x="-4.585" y="-1.623" size="0.8" layer="21">5</text>
<text x="-4.233" y="-2.86" size="0.8" layer="21">6</text>
<text x="-3.458" y="-3.887" size="0.8" layer="21">7</text>
<text x="-2.364" y="-4.564" size="0.8" layer="21">8</text>
<text x="0.5" y="-4.8" size="0.8" layer="21">9</text>
<text x="1.764" y="-4.564" size="0.8" layer="21">10</text>
<text x="2.858" y="-3.887" size="0.8" layer="21">11</text>
<text x="3.633" y="-2.86" size="0.8" layer="21">12</text>
<text x="3.985" y="-1.623" size="0.8" layer="21">13</text>
<text x="3.866" y="1.458" size="0.8" layer="21">14</text>
<text x="3.293" y="2.609" size="0.8" layer="21">15</text>
<text x="2.343" y="3.476" size="0.8" layer="21">16</text>
<text x="1.143" y="3.94" size="0.8" layer="21">17</text><pad name="1" x="-0.643" y="3.44" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="2" x="-1.843" y="2.976" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="3" x="-2.793" y="2.109" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="4" x="-3.366" y="0.958" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="5" x="-3.485" y="-0.323" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="6" x="-3.133" y="-1.56" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="7" x="-2.358" y="-2.587" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="8" x="-1.264" y="-3.264" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="9" x="0" y="-3.5" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="10" x="1.264" y="-3.264" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="11" x="2.358" y="-2.587" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="12" x="3.133" y="-1.56" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="13" x="3.485" y="-0.323" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="14" x="3.366" y="0.958" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="15" x="2.793" y="2.109" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="16" x="1.843" y="2.976" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="17" x="0.643" y="3.44" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="18" x="-0.711" y="2.187" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="19" x="-1.861" y="1.352" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="20" x="-2.3" y="0" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="21" x="-1.861" y="-1.352" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="22" x="-0.711" y="-2.187" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="23" x="0.711" y="-2.187" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="24" x="1.861" y="-1.352" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="25" x="2.3" y="0" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="26" x="1.861" y="1.352" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="27" x="0.711" y="2.187" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="28" x="0" y="1.1" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="29" x="-1.046" y="0.34" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="30" x="-0.647" y="-0.89" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="31" x="0.647" y="-0.89" drill="0.6" diameter="1.1" rot ="R120"/>
<pad name="32" x="1.046" y="0.34" drill="0.6" diameter="1.1" rot ="R120"/>

</package>
</packages>
<symbols>
<symbol name="P32">
<pin name="1" x="-5.08" y="0" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="2" x="-5.08" y="-2.54" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="3" x="-5.08" y="-5.08" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="4" x="-5.08" y="-7.62" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="5" x="-5.08" y="-10.16" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="6" x="-5.08" y="-12.7" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="7" x="-5.08" y="-15.24" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="8" x="-5.08" y="-17.78" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="9" x="-5.08" y="-20.32" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="10" x="-5.08" y="-22.86" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="11" x="-5.08" y="-25.4" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="12" x="-5.08" y="-27.94" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="13" x="-5.08" y="-30.48" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="14" x="-5.08" y="-33.02" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="15" x="-5.08" y="-35.56" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="16" x="-5.08" y="-38.1" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="17" x="-5.08" y="-40.64" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="18" x="-5.08" y="-43.18" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="19" x="-5.08" y="-45.72" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="20" x="-5.08" y="-48.26" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="21" x="-5.08" y="-50.8" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="22" x="-5.08" y="-53.34" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="23" x="-5.08" y="-55.88" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="24" x="-5.08" y="-58.42" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="25" x="-5.08" y="-60.96" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="26" x="-5.08" y="-63.5" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="27" x="-5.08" y="-66.04" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="28" x="-5.08" y="-68.58" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="29" x="-5.08" y="-71.12" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="30" x="-5.08" y="-73.66" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="31" x="-5.08" y="-76.2" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="32" x="-5.08" y="-78.74" visible="pin" length="short" direction="pas" swaplevel="1"/><wire x1="-2.54" y1="2.54" x2="-2.54" y2="-81.28" width="0.254" layer="94"/>
<wire x1="-2.54" y1="-81.28" x2="2.54" y2="-81.28" width="0.254" layer="94"/> 
<wire x1="2.54" y1="-81.28" x2="2.54" y2="2.54" width="0.254" layer="94"/> 
<wire x1="2.54" y1="2.54" x2="-2.54" y2="2.54" width="0.254" layer="94"/><text x="-2.54" y="3" size="1.778" layer="95">&gt;Name</text>
<text x="-2.54" y="-83.42" size="1.778" layer="96">&gt;Value</text></symbol>
</symbols>
<devicesets>
<deviceset name="EEG.2K.332.CLN" prefix="X">
<description>&lt;b&gt;LEMO Connector&lt;/b&gt;&lt;p&gt;
&lt;br&gt;32 pin&lt;br&gt;EEG.2K.332.CLN&lt;br&gt; 
Fixed receptacle, nut fixing, with straight contacts for printed circuit (back panel mounting), Female Contact&lt;br&gt;Drawing Rev. 00&lt;br&gt;Source: http://www.lemo.com/catalog/ROW/UK_English/unipole_multipole.pdf</description>
<gates>
<gate name="G$1" symbol="P32" x="0" y="0" swaplevel="1"/>
</gates>
<devices>
<device name="" package="EEG.2K.332.CLN">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2"/>
<connect gate="G$1" pin="3" pad="3"/>
<connect gate="G$1" pin="4" pad="4"/>
<connect gate="G$1" pin="5" pad="5"/>
<connect gate="G$1" pin="6" pad="6"/>
<connect gate="G$1" pin="7" pad="7"/>
<connect gate="G$1" pin="8" pad="8"/>
<connect gate="G$1" pin="9" pad="9"/>
<connect gate="G$1" pin="10" pad="10"/>
<connect gate="G$1" pin="11" pad="11"/>
<connect gate="G$1" pin="12" pad="12"/>
<connect gate="G$1" pin="13" pad="13"/>
<connect gate="G$1" pin="14" pad="14"/>
<connect gate="G$1" pin="15" pad="15"/>
<connect gate="G$1" pin="16" pad="16"/>
<connect gate="G$1" pin="17" pad="17"/>
<connect gate="G$1" pin="18" pad="18"/>
<connect gate="G$1" pin="19" pad="19"/>
<connect gate="G$1" pin="20" pad="20"/>
<connect gate="G$1" pin="21" pad="21"/>
<connect gate="G$1" pin="22" pad="22"/>
<connect gate="G$1" pin="23" pad="23"/>
<connect gate="G$1" pin="24" pad="24"/>
<connect gate="G$1" pin="25" pad="25"/>
<connect gate="G$1" pin="26" pad="26"/>
<connect gate="G$1" pin="27" pad="27"/>
<connect gate="G$1" pin="28" pad="28"/>
<connect gate="G$1" pin="29" pad="29"/>
<connect gate="G$1" pin="30" pad="30"/>
<connect gate="G$1" pin="31" pad="31"/>
<connect gate="G$1" pin="32" pad="32"/>
</connects>
<technologies>
<technology name="">
<attribute name="MF" value="" constant="no"/>
<attribute name="MPN" value="EEG.2K.332.CLN" constant="no"/>
<attribute name="OC_FARNELL" value="unknown" constant="no"/>
<attribute name="OC_NEWARK" value="unknown" constant="no"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
</devicesets>
</library>
</drawing>
</eagle>
